RBB profile data

Material codesSealing ring:
  • metric sizes → U-1029
  • inch sizes → U-1023

Anti-extrusion ring:
  • metric sizes → P-2518
  • inch sizes → 707

PressureUp to 690 bar (10 000 psi)
SpeedUp to 1 m/s (3.2 ft/s)

Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range
Temperatures below the recommended operating range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure and/or speed
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Some metric sizes fit seal housings in accordance with ISO 7425-2:1989.
Specifications for effective sealing systems
Size list→ Metric [pdf]
→ Inch [pdf]
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously.
SKF logo