MCW profile data

Material
codes
Metric sizes → U-1029
Inch sizes → U-1023
Materials
SpeedUp to 1,5 m/s (4.9 ft/s)
Temperature
range
–40 to +120 °C (–40 to +250 °F)
Dimension
standards
Some metric sizes fit seal housings in accordance with ISO 6195-B:2013.
Counter-
surface
Specifications for effective sealing systems
Size list→ Metric [pdf]
→ Inch [pdf]
Additional
information
Press-in wiper seals
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously.
SKF logo