Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
1275243

US stock number  1275243
Design  HDS2
Lip material  V
Dimensions
d1 323.85mm
D 361.95mm
b 17.48mm
Application and operating conditions
Pressure differential max.0.1MPa
Operating temperature min.-40°C
Operating temperature max.200°C
Operating temperature, short period max.220°C
Rotational speed max.1474r/min
Shaft surface speed max.25m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo