Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
1300237

US stock number  1300237
Design  HS7
Lip material  R

Special control-wire connection

Dimensions
d1 330.2mm
D 368.3mm
B 15.88mm
Application and operating conditions
Operating temperature min.-40°C
Operating temperature max.100°C
Operating temperature, short period max.120°C
Shaft surface speed max.7.5m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo