Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
1700280

US stock number  1700280
Design  HDS7
Lip material  R
Dimensions
d1 431.8mm
D 469.9mm
b 15.875mm
Application and operating conditions
Operating temperature min.-40°C
Operating temperature max.100°C
Operating temperature, short period max.120°C
Shaft surface speed max.25m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo