Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
3100560

US stock number  3100560
Design  HDS1
Lip material  R
Dimensions
d1 787.4mm
D 838.2mm
b 22.23mm
Application and operating conditions
Pressure differential max.0.1MPa
Operating temperature min.-40°C
Operating temperature max.100°C
Operating temperature, short period max.120°C
Rotational speed max.606r/min
Shaft surface speed max.25m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo