Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
4700567

US stock number  4700567
Design  HDS1
Lip material  V
Dimensions
d1 1193.8mm
D 1244.6mm
b 22.23mm
Application and operating conditions
Pressure differential max.0.1MPa
Operating temperature min.-40°C
Operating temperature max.200°C
Operating temperature, short period max.220°C
Rotational speed max.400r/min
Shaft surface speed max.25m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo