Radial shaft seals for heavy industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance
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
530546

US stock number  530546
Design  HS8
Lip material  R
Dimensions
d1 425.45mm
D 473.25mm
B 21.72mm
Application and operating conditions
Operating temperature min.-40°C
Operating temperature max.100°C
Operating temperature, short period max.120°C
Rotational speed max.449r/min
Shaft surface speed max.10m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo