Radial shaft seals for general industrial applications

Shaft requirements
Housing bore requirements
Permissible speeds
Chemical and thermal resistance

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

4982

US stock number  4982
Design  CRWA1
Lip material  P
Dimensions
d1 12.7mm
D 25.37mm
b 6.35mm
Application and operating conditions
Pressure differential max.0.07MPa
Operating temperature min.-40°C
Operating temperature max.150°C
Operating temperature, short period max.175°C
Rotational speed max.27069r/min
Shaft surface speed max.18m/s

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals and Principles of sealing selection and application.

SKF logo