Size options of metal-cased HDS seals and all-rubber HS seals
All SKF metal-cased HDS seals (table) and all-rubber HS seals (table) are available upon order in any inch or metric size within the ranges. Since new sizes are manufactured without additional tooling, they can be supplied without extended lead times. A selection of available sizes is listed in the product table. For any size that is not listed in the product table, contact your SKF distributor or SKF sales representative.