Sliding velocities
V-rings can operate under the conditions listed in the table. In the speed range 15 to 20 m/s (2 900 to 3 900 ft/min), the sealing lip lifts from the counterface and the V-ring only acts as a gap-type seal.
for more information