The SKF SEAL JET NG 025 machine produces seals from 0 up to 250 mm in diameter.
The software includes up to 169 standard seal profiles which can be customized to suit individual application needs. 
Machine dimensions2 000 mm (width) x 890 mm (depth) x 1 900 mm (height)
Weight (w/o vacuum unit)1 820 kg
Max. machining diameter250 mm
Max. turning length220 mm
Spindle speed0 - 4 000 rpm
Electrical power supply3 x 400 V + N + PE
Connected rating9,5 kW
Clamping system/tool system4 sets aluminium clamping jaw, 8-tool-turret
Vacuum system:
Capacity of chip container200 l
Vacuum motorThree-phase-current asynchronous motor 1,5 kW

More information

SKF logo