Bushing dimensionsDiameter limitsOperating
BoreOutsideShaftHousingBore diameterclearance
diameterdiameterboreof mounted

(h8)(H7)bushing
dDmaxminmaxminmaxminminmax
mmmmμm
202420,00019,96724,02124,00020,19520,06565228
253025,00024,96730,02130,00025,19525,06565228
283428,00027,96734,02534,00028,19528,06565228
303630,00029,96736,02536,00030,19530,06565228
354135,00034,96141,02541,00035,24035,08080279
404840,00039,96148,02548,00040,24040,08080279
455345,00044,96153,02553,00045,24045,08080279
505850,00049,96158,03058,00050,24050,08080279
556355,00054,95463,03063,00055,29055,100100336
607060,00059,95470,03070,00060,29060,100100336
657565,00064,95475,03075,00065,29065,100100336
708070,00069,95480,03080,00070,29070,100100336
758575,00074,95485,03585,00075,29075,100100336
809080,00079,95490,03590,00080,29080,100100336
859585,00084,94695,03595,00085,34085,120120394
9010590,00089,946105,035105,00090,34090,120120394
9511095,00094,946110,035110,00095,34095,120120394
100115100,00099,946115,035115,000100,340100,120120394
105120105,000104,946120,035120,000105,340105,120120394
110125110,000109,946125,040125,000110,340110,120120394
120135120,000119,946135,040135,000120,340120,120120394
130145130,000129,937145,040145,000130,395130,145145458
140155140,000139,937155,040155,000140,395140,145145458
150165150,000149,937165,040165,000150,395150,145145458
160180160,000159,937180,040180,000160,395160,145145458
170190170,000169,937190,046190,000170,395170,145145458
180200180,000179,937200,046200,000180,395180,145145458
190210190,000189,928210,046210,000190,460190,170170532
200220200,000199,928220,046220,000200,460200,170170532