SurfacePermissible deviationsExplanation
CharacteristicSymbol forBearings of tolerance class1)
characteristictolerance
zone
Normal, CLNP6P5
Cylindrical seatFor normal
demands
For special
demands
in respect of
running accuracy
or even support
Cylindricityt1IT5/2IT4/2IT3/2IT2/2
Total radial runoutt3IT5/2IT4/2IT3/2IT2/2
Flat abutment
Rectangularityt2IT5IT4IT3IT2
Total axial runoutt4IT5IT4IT3IT2
  1. 1) For bearings of higher accuracy (tolerance class P4 etc.) please refer to the catalogue High-/super-precision bearings (table)