Skip to main content

CPSM

Benefits

  • Plug-and-play solution, replacing complex mechanical lifting mechanism
  • Precise operation with exceptional rigidity for heavy eccentric loads
  • Simplified mechanical procedures for the machine
  • Improvement in process control and cycle time

Features

  • Servo or brushless DC motor for high speed up to 100 mm/s and customised motor adapter
  • Motor encoder system and high quality gearbox enabling high positioning accuracy and high repeatability (0,1 mm)
  • Customised top and bottom plate, aluminum profile colour (anodized) to fit application design needs
  • Optional brake to release the motor when it’s in position and optional dampening system to protect the column from shock loads
The lifting columns of the CPSM series are an ideal mix of high-performance guide mechanisms and powerful linear movements. The robust, manually adjustable and practically backlash-free extruded aluminium profiles can carry high eccentric loads in both tensile and compressive directions. Thanks to their brushless DC motors or servo motors, the columns can quickly lift and lower the heaviest of loads. In addition to this, Ewellix also supports customer-specific motor interfaces.
Optional brakes and damping elements create the conditions for efficient use in industrial high-performance applications.
Optional brakes and damping elements are key features that result in effective usage in heavy-duty industrial applications.
      Max stroke (mm)

      700

      Operating temperature

      0 to +50 °C

      Max. linear speed no load (mm/s)

      100

      Max. dynamic axial force (kN)

      5

      Dynamic load capacity (kN)

      21

      Screw type / Diameter Lead (mm)

      Ball screw, 20/10

      Motor type

      BLDC motor, Servo motor

      Duty cycle (%)

      100%

      This product is a customised solution so 3D models are available only on request.
      Please contact us using <a href="/page-contacts">this form</a>
      IL-05001/7-EN-February 2023 High performance actuator
      IL-07018/2-EN-January 2023 Servo lifting column CPSM
      TC-08024/1-EN-January 2023-CPSM servo lifting column
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02006-EN-January 2023-Full electric transition
      EL-03012/1-EN-September 2022 Linear technology for flexible assembly lines
      EL-03018/1-EN -February 2023 7th axis solutions to boost your robot s capabilities

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy