Skip to main content

Linear bearings, units and shafts

Benefits

  • High modularity and flexibility
  • Wide assortment for almost every application
  • Worldwide availability through Ewellix distribution network

Features

  • Wide range of bearings sizes from 3 to 80 mm
  • Optional in stainless steel design
  • Ready to install factory pre-lubricated products

Linear bearings (also called ball bushings or shaft guides) are composed by linear bearing, block and shaft and are cost-effective and widely used in a variety of applications as linear guide systems. The guiding principle consists of three elements: linear ball bearings, bearing housings and precision shafts. The wide range of diameters combined with the different types of bearings, housings and shafts make it easy to use and flexible to design in. Shaft guides provide low-friction guidance at unlimited travels and high tolerance to misalignments. 
Ewellix is one of the leading manufacturers of linear bearing, block and shaft and and linear bearings manufacturers due to its extensive experience and professionalism in the industry. 

Product overview

Linear ball bearing

Linear ball bearings from Ewellix, one of the main manufacturers, are available as compact series (I...

Read more

Linear plain bearings

Ewellix linear plain bearings (also known as linear slide bearing) have the same dimensions as the r...

Read more

Single linear units

To support easy designs of linear slides in any kind of width and length, single units are the best ...

Read more

Tandem–quadro linear units

Tandem and specific quadro units are the easiest way to build up a linear slide. Only a flat surface...

Read more

Accessories

All accessories supports the easy design and installation of linear guide slides. Shaft blocks and s...

Read more

Precision shafts

Ewellix precision shafts are induction hardened and have an outside diameter of class h6 or h7 toler...

Read more

Linear slides

Linear slides bearing for manual movement are based on linear ball bearings with self-aligning featu...

Read more

Frequently asked questions

Linear bearings are mechanical components designed to allow linear movement along a machine axis. These devices are essential in various industrial applications, such as machine tools, robotics and conveyors. Linear bearings reduce friction and allow smooth, precise movement, improving system efficiency and accuracy. They are made of high-quality materials and designed to withstand heavy loads and resist wear. Linear bearings also offer high rigidity and stability, providing longer life. Choosing the right linear bearings for your application's specific needs can improve overall system performance and lower maintenance costs.

Choosing the right linear bearing is critical to ensuring smooth and precise movement in your mechanical system. Carefully consider a few crucial factors when selecting a linear bearing. It is critical to first determine the required load that will be placed on the linear bearing, making sure it can handle the forces without compromising performance. Other elements of design to consider will be life required in distance or number of years of service, speed of movement and the environment in which the bearing will be used. Finally, be sure to also evaluate dimensions and compatibility with other system components. Choosing the right linear bearing for your needs will improve the efficiency and reliability of your system.

There are different types of linear bearings available on the market, each with specific characteristics and advantages. Linear ball bearings are designed for fast, precise movement. Linear bearings are available in open and closed configurations. Open bearings will be mounted on fully supported shafts for higher bending stiffness while closed linear bearings ride on shafts held only on the ends. It is essential to consider the load, speed, precision and operating environment in order to choose the right type of linear bearing for your specific needs.