Skip to main content

Precision rails with needle roller assemblies

Benefits

  • Ultimate rigidity and load capacity
  • Best for heavy duty applications
  • Excellent motion accuracy

Features

  • Needle rollers also with ACSM option
  • Rail sizes up to large cross sections
  • Available in two precision classes
Needle roller assemblies are for heavy-duty applications requiring ultimate rigidity. Ewellix offers two series with needle rollers the LWM/V and LWRM/V. The LWM/V rails are also offered in ACSM version with Ant-Creeping-System. Rail guides with needle rollers provide maximum dynamic and static load carrying capacity. They are often used in grinding machines, presses and other machining tool applications.
      LWRM / LWRV LWM / LWV
      Range Size 6, 9 Size 3015 to 8050
      Speed 2 m/s 2 m/s
      Acceleration 100 m/s2 100 m/s2
      Accuracy up to 2 µm / 100 mm rail up to 2 µm / 100 mm rail
      Operating temperature -30 to +80 °C with plastic cage
      -30 to +120 °C with aluminum cages
      -30 to +80 °C with plastic cage
      -30 to +120 °C with aluminum cages

      LWRM/LWRV type

      LWRM/LWRV type

      M/V modular range rails can be equipped with aluminium or plastic needle roller assemblies. They are dimensional wise interchangeable to LWR rails in size 6 and 9.

      LWM/LWV type

      LWM/LWV type

      M/V standard rails for needle roller assemblies in plastic or aluminium. Available in sizes 3015, 4020, 5025, 6035, 7040 and 8050 to cover most machine tool applications

      LWM/LWV with ACSZ

      LWM/LWV with ACSZ

      M/V type rails with ACSZ (Anti-Creeping- System) for constant cage position and motion precision.
      The rack and pinion design comes with an aluminium needle roller assembly.

      LWN/LWO type

      LWN/LWO type

      Same performance as LWM//V type rails with needle roller assemblies. N/O rails do have different outside dimensions to be interchangeable to competitor offers.

      LWERM/LWERV

      LWERM/LWERV

      Standard end pieces for both M and V rails to be used in conjunction with LWRM/LWRV rails.

      LWEARM/LWEARV

      LWEARM/LWEARV

      Standard end pieces with efficient wipers for both M and V rails to be used in with LWRM/LWRV rails.

      LWEM/LWEV

      LWEM/LWEV

      Standard end pieces for both M and V rails to be used in combination with LWM/LWV rails.

      LWEAM/LWEAV

      LWEAM/LWEAV

      Standard end pieces with efficient wipers for both M and V rails to be used in combination with LWM/LWV rails.

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06001/5-EN-February 2023 Precision rail guides
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      VP-10007-EN-Precision rail guides specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy