SKF profile rail guides

Accurate, repeatable cycling for virtually any application

SKF Profile rail guides
The assortment of SKF profile rail guides includes a range of sizes, carriages and accessories, available in various preload and accuracy classes. In addition, they can operate at virtually unlimited stroke. As a result, there is an SKF profile rail guide available to meet the needs of virtually any application. Operating features and benefits include: 
  • Increased performance through optimized carriage design
  • Extended life thanks to a high-performance sealing system
  • Improved reliability 
  • Self-aligning capabilities accommodate misalignment between the rails
  • Low friction, smooth and stick-slip-free operation
SKF logo