SKF ProFlex, progressive lubrication systems

Designed for oil, semi-fluid grease and hard grease NLGI grades 000 to 2, SKF ProFlex systems work with small and medium-sized machines.  

A feed pump or flow limiter supplies lubricant to the distributor that serves each outlet, progressively, with a defined amount of lubricant. Each distributor outlet also can serve a secondary distributor that divides the amount into smaller portions for progressive delivery to their outlets. To control the system’s function, only one metering piston has to be controlled on a frequency basis.  
  • Serve up to 150 lubrication points with grease or oil
  • Combine with parallel flow limiters to serve more than 1,000 lubrication points with oil
SKF logo