SKF Dry lubrication technology

SKF Dry lubrication technology
Based on advanced graphite lubrication, SKF DryLube bearing capability includes two different high temperature technologies. The first features a fully crowned, pure graphite cage for ball bearings (suffix VA228) limited to ≤ 100 r/min applications. The second features a graphite and resin binder for use in virtually all bearing types with increased limiting speeds (suffix VA210 and 260). Both graphite lubrication technologies can offer:
  • Lubrication-free performance
  • Reliability and long service life
  • Reduced standstills and lost production
  • Possibility to raise process temperature up to  350 °C
  • Reduced friction with low start-up and constant low-running torque
  • Improved operator safety (no need to relubricate)

SKF logo