SKF Smart Housings

Integrated, sensorized protection

SKF Smart Housings are SNL bearing housings equipped with sensors to measure vibration, rotational speeds and temperatures. The sensors are integrated in the bearing housing, which results in a robust solution that can withstand harsh environments. In the event of an overload alarm, sensors can automatically trigger a shut-off.
SKF logo