SKF adapter sleeve assembly for air handling fans

Reduce vibration and virtually eliminate imbalance

Designed to accommodate either spherical roller bearings or CARB® toroidal bearings, the SKF adapter sleeve assembly for air handling fans keeps vibration levels low.

Featuring few components, the sleeve incorporates a lock nut with a positive locking device, eliminating the need for a locking washer. The side face is machined for improved bearing alignment during mounting on the sleeve.

Along with reducing vibration levels, this easy-to-install sleeve assembly virtually eliminates the risk of wobbling and imbalance caused by inclination between the shaft and the bearing.
SKF logo