Lubricators and manual lubrication tools

Correct bearing lubrication is essential to long bearing life

Choosing the right bearing grease for the right application is critical to bearing performance. Incorrect lubrication accounts for up to 36% of bearing failures.

Conditions such as load, speed, temperature and environment determine the type of grease you need for each application. Equally important to choosing the right grease is injecting the correct quantity of grease at the right intervals. Over-greasing can have detrimental effects on the life of a bearing and will contribute to machine downtime and early failure.

SKF lubricators are the solution

SKF offers different types of lubrication equipment including:
  • Automatic, such as SKF SYSTEM 24 single point lubricators or SKF MultiPoint lubricators  (LAGD)
  • Manual grease guns
  • Grease packers
  • Battery driven grease guns
  • Grease meters


Lubricators and manual lubrication tools

SKF logo