Diesel Engine Inlet Valve Lubrication System

Robust, virtually maintenance-free solutions

The intake valve seats in high-performance 4-stroke engines are subject to extremely high stress. SKF systems provide lubrication of these critical areas, significantly extending operating life.

The system can be designed for lubrication of cylinder walls. These systems consist of the components UD pump unit, SKF MultiFlex piston pumps and SP/G pumps.

Designed as a scalable, modular system, the lubrication solution is robust and virtually maintenance-free.
SKF logo