Hull

Measuring hull deformations

Icebreaker
Deformations of a vessel’s hull can occur as a result of a grounding or a collision. Also changes in the operating conditions, working environment and the draft conditions of a vessel can affect the shape of the hull, which can cause alignment and vibration problems. SKF has various 3D measurement equipment available to make hull deflections visible with the speed and accuracy required for specific tasks.

Solutions

SKF logo