Centralized lubrication systems

The right lubricant quantity at the right time

SKF centralized automatic lubrication systems for industrial applications provide the appropriate lubrication quantity at the correct intervals to optimize bearing and machinery service life.

Designed to lubricate individual machines or complete plants, SKF centralized automatic lubrication systems provide proper, precise lubricant replenishment to all required points, enabling a range of benefits in the process:
  • Fewer shutdowns and production losses
  • Significant savings in repair and spare part costs
  • Increased machine reliability
  • Up to 50% savings in lubricant costs due to accurate timing and dosing of lubricants
  • Reduced environmental impact
  • Greater workers’ safety

Centralized lubrication systems

SKF logo