Bearing housings

Easy installation and increased bearing service life

SAF and SE housing
SKF has a range of bearing housings that are an efficient method for mounting rolling bearings in many onboard applications, including Z-drive shaft lines, fans, propulsion shaft lines and more. The housing designs enable:
  • Long service life of the bearing
  • Easy installation
  • Proper lubrication conditions
  • Correct sealing solution
  • Condition monitoring
In addition, SKF housings can be installed on the self-aligning machine foot SKF Vibracon for fast and reliable alignment.

Types of housings

SKF logo