Deep groove ball bearings

SKF deep groove ball bearings have deep, uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accommodate radial and axial loads in both directions. These bearings are particularly versatile and are:
  • Simple in design
  • Non separable
  • Suitable for high and even very high speeds
  • Robust in operation, requiring little maintenance
SKF logo