Air pressure control unit for aft seal tank

The unit regulates air supply to increase the head pressure of the aft seal tank - based on the vessel's draught. No manual changeover of tanks at different installation heights is required. The equipment is designed for vessels with high and variable draught, such as tankers.
SKF logo