Rotary vane steering gears

Rotary Vane Steering Gear
SKF Marines rotary vane steering gear can be used for any rudder design and is the optimum solution for vessels with restrictions in available space as well as for all kinds of naval vessels. Since 1985, SKF Marine has supplied more than 80 steering gear systems of the double or single rotary vane type worldwide.

Benefits:
  • Compact and proven design
  • Easy integration
  • High reliability
  • Rotary vane motor with integrated rudder carrier and journal bearing
  • Redundant hydraulic system
  • Shock-resistant
SKF logo