NEW! SKF Telescopic pillar for infant care

A complete solution optimized for performance and cost

Baby incubator
Combining robust, silent lifting, short retracted length and a wide degree of design flexibility, the SKF Telescopic pillar for infant care (series CPMB) is a complete, IEC 60601-1 compliant solution.

Developed to help designers and manufacturers optimize equipment for performance and cost, this SKF pillar delivers a range of benefits, including:
  • Minimal noise and virtually vibration-free operation
  • Better accessibility for caregivers
  • Plug-and-play capabilities with many standardized features (Fig. 1)
  • Soft start/stop control, regardless of load or direction (Fig. 2)
  • Built-in universal power supply unit compatible with virtually all voltage and frequency standards worldwide (Fig. 3)

More information

SKF logo