Overcoming complex challenges to improve gearbox performance

The gearbox is subjected to a wide range of conditions where factors such as lubrication, load, stress, vibration, and temperatures continuously vary. The SKF way to work through such complex issues is to closely cooperate with our customers.
Over the years, SKF engineers have gained a profound understanding of the turbine gearbox and the complex conditions under which it must operate. The development and operation of gearboxes involves:
  • Design, modelling and testing
  • Condition monitoring and maintenance
  • Engineering and lubrication consultancy
Relying on SKF’s portfolio of world-class competences will help you to meet the requirements of the ocean energy industry.


SKF logo