Slurry pumps

Abrasive pumping conditions

Slurry tank
While moving wetted ash to settling ponds or hoppers, fly ash slurry pumps face the usual operating conditions that affect industrial pumps – high pressure, temperature, vibration and noise. But fly ash slurry pumps and motors operate in a highly abrasive environment that makes them even more susceptible to failures, unplanned downtime and high operating costs.

SKF can help

To keep these pumps operating as efficiently as possible, low-maintenance, high-reliability solutions are essential. SKF can provide them. We can help plants achieve reliable, energy-efficient pump operation with an offering that includes everything from bearings to monitoring systems and much more.


SKF logo