Traveling screens

Filtering out debris and downtime

Traveling screen
Responsible for filtering the large debris that passes through the trash racks in the circulating water system, these large steel screens can be up to 30 feet long. Exposed to a wet environment and ambient temperatures around the fresh water intake of the plant, traveling screens require optimum bearing and seal arrangements and lubrication solutions.

SKF can provide a range of them to help ensure reliable, low-maintenance operation. SKF solutions include bearings, seals, lubrication and monitoring systems and services.

Solutions

SKF logo