SKF Client Needs Analysis - Asset Management

The shift to a fully integrated, reliability and risk-based asset management strategy starts with a good initial understanding of where you are today, and where you need to be to attain optimum performance.

Conducted between key members of your organization and SKF, the Client Needs
Analysis begins with a 40-question assessment that provides a snapshot of your plant’s maintenance situation. SKF considers several other industry-specific maintenance and reliability benchmarks, to create a unique, needs-based analysis. Once you know how your reliability maintenance processes are currently working, we can together devise a roadmap to meet your foremost challenges.

SKF Client Needs Analysis - Asset Management (CNA-AM) combines our experience in reliability-focused maintenance with your knowledge of plant conditions to provide useful and actionable information for identifying credible opportunity targets for improving your plant’s performance.

CNA-AM is directly aligned with the main facets of the Asset Efficiency Optimization (AEO) work management process, which enables a plant to produce the same amount for less cost, or to produce more for the same costs. The AEO process provides the basis for applying knowledge, improved practices, and wise deployment of technology to achieve the greatest return on investment.
SKF logo