Cylindrical roller bearings and units (CRU)

Cylindrical roller unit

SKF Cylindrical roller bearings and units (CRU) have “open” flanges and specially designed and surface-treated roller ends to improve lubrication and reduce friction and operating temperatures. 

Cylindrical roller units are equipped with sealing shields to provide longer grease life and extended maintenance intervals.

SKF logo