Standard and special spherical plain bearings and rod ends

N/A

SKF offers standard spherical plain bearings and rod ends in various sizes and designs for many applications. Versatile and robust, they are composed of wear-resistant sliding material for outstanding tribological behavior.

Special spherical plain bearings and rod ends are tailored to the operational requirements of a particular application. They feature tight tolerances for precision, corrosion protection, and special sealing as needed.

SKF logo