SKF One Way Clutch

With the development of the fully integrated SKF One Way Clutch Unit, SKF has broken with tradition, helping two wheeler manufacturers reduce assembly time, costs and weight in the process.
SKF's one-way clutch unit proved extremely robust, helping to extend lifecycles compared to conventional designs. The unit can also be retrofitted to a given application, using the existing mating components. Manufacturers experience the benefits of a solution that can handle two wheeler clutch conditions reliably and without making any changes to corresponding components. For end-users, the unit's robust performance and unitized design offers longer service life and simpler maintenance when necessary.
  • Extended service life
  • Improved reliability
  • Cut assembly costs
  • Reduce assembly times
  • Simplify maintenance
SKF logo