SKF WindLub
Automatic lubrication system for improved reliability

Maximize availability, minimize environmental impact
SKF WindLub helps to increase turbine reliability and availability. The system also helps to extend the turbine's service life and reduce operational and lubricants costs. Additionally, SKF WindLub minimizes environmental impact by avoiding over-greasing.Simplify maintenance even more
SKF WindLub easily integrates with SKF WindCon to further simplify maintenance and enhance reliability. The combination provides operators with a complete overview of the lubrication system.For more information please click here