Compact control unit for one actuator

Features and Benefits

  • Reliable pc board for single phase AC motors
  • Can be used with both 120 V AC or 230 V AC
  • Low voltage signal through cable handset
  • Built-in option for limit switches
  • Built-in option for thermal protection
  • Easy installation via front screw terminals
  • Compact design
  • Easy integration in cabinet closure
CAEV technical data
Input voltage
120/230 V AC
Output voltage
120/230 V AC
Actuator ports (DIN 8)

Technical datasheet
SKF logo