Modular electromechanical cylinders

Modular electromechanical cylinders
SKF cylinders using SKF planetary roller screws are expanding the limits of linear cylinders. They are designed for long life, high acceleration and high force applications.

Features and Benefits

  • The power of hydraulics
  • The velocity of pneumatics
SRSA technical data
Nominal force
up to 225,5 kN
Linear speed
up to 1 500 mm/s

Technical datasheet

Typical applications

  • Off-Highways
  • Oil & Gas
SKF logo