Deep groove ball bearings, ICOS oil sealed bearing units

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    Width including wave seal:
    Exact :
     ≤ C ≤ 
    C =

For additional information about the meaning and limitations of the product data, refer to Single row deep groove ball bearings and Principles of bearing selection and application.

SKF logo