Tolerance tables

The actual tolerances are listed in the following tables:
  • Normal tolerances for radial bearings, except tapered roller bearings (table 1)
  • P6 class tolerances for radial bearings, except tapered roller bearings (table 2)
  • P5 class tolerances for radial bearings, except tapered roller bearings (table 3)
  • Normal and CL7C class tolerances for metric tapered roller bearings (table 4)
  • CLN class tolerances for metric tapered roller bearings (table 5)
  • P5 class tolerances for metric tapered roller bearings (table 6)
  • Normal tolerances for inch radial bearings, except tapered roller bearings (table 7)
  • Tolerances for inch tapered roller bearings (table 8)
  • Tolerances for thrust bearings (table 9)
  • Normal, P6 and P5 class tolerances for tapered bore, taper 1:12 (table 10)
  • Normal tolerances for tapered bore, taper 1:30 (table 11)
Where standardized, the values are in accordance with ISO 492:2014, ISO 199:2014 and ANSI/ABMA Std. 19.2-2013.
SKF logo