Most of the tables that are available in this catalogue, with the exception of product tables, are listed here with a link to the relevant section where they appear. The tables are listed in the same order as they appear in the catalogue.
Metric radial bearings (except tapered roller bearings)
Normal, P6, P5, P4, P4A, P7, SP, UP, PA9A, P9

Inch radial bearings (except tapered roller bearings)

Metric tapered roller bearings
Normal and CL7C, CLN, P6, P5

Inch tapered roller bearings
Normal, CL2, CL3 and CL0

Metric thrust bearings
Normal, P6, P5, P4, SP, UP, SPC

Read more ...
SKF logo