Bearing data

 Thrust ball bearings with flat housing washersThrust ball bearings with sphered housing washers

Dimension standards

ISO 104

Bearings in the BA series are not standardized.

ISO 20516

Tolerances

For additional information → Tolerances

Normal

P5 or P6 on request (single direction bearings only)

Normal

Values: ISO 199 (table 1)

Bearings in the BA series are not standardized.

Permissible misalignment

Cannot tolerate any misalignment.

Accommodate only initial misalignment.

SKF logo