Y-bearings, with a standard inner ring

For additional information about the meaning and limitations of the product data, refer to Y-bearings and Principles of bearing selection and application.

SKF logo