PL inch locking plates

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

PL 84

Dimensions
L 147.625mm
A1 39.675mm
A2 27.102mm
A3 38.1mm
B 3.175mm
Mass
Mass locking plate  0.18kg
Included products
Hexagonal head bolts  
2 x 1/2-13x7/8

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo