PL inch locking plates

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

PL 88

Dimensions
L 158.75mm
A1 42.062mm
A2 28.575mm
A3 42.875mm
B 3.175mm
Mass
Mass locking plate  0.26kg
Included products
Hexagonal head bolts  
2 x 5/8-11x1

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo