PL inch locking plates

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

PL 900

Dimensions
L 292.1mm
A1 61.925mm
A2 42.875mm
A3 47.625mm
B 4.763mm
Mass
Mass locking plate  0.77kg
Included products
Hexagonal head bolts  
2 x 3/4-10x1-1/2

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo