PL inch locking plates

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

PL 96

Dimensions
L 167.488mm
A1 39.675mm
A2 25.375mm
A3 42.875mm
B 3.969mm
Mass
Mass locking plate  0.32kg
Included products
Hexagonal head bolts  
2 x 5/8-11x1-1/4

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo